Previews
CAD model selection
K0122.2082X50
Company
KIPP
Description
K0122 - Clamping levers external thread
Bill of material
K0122.2082X50
BESTKIPP
Order No.
K0122.2082X50
MATERIAL
Material
Zinc
OBFLGK
Surface finish body
satin finish
GR
size
2
X
External thread
M 8
D
mm
13.5 mm
D1
mm
18.5 mm
D2
mm
19.0 mm
H
mm
28.5 mm
H1
mm
6.5 mm
H2
mm
17.5 mm
H3
mm
42.5 mm
H4
mm
45.5 mm
A
mm
65 mm
A1
mm
74.5 mm
B
mm
9.5 mm
L
mm
50 mm
ZZ
No. of teeth
20
GEW
kg
0.1013 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245090617
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions