??
Previews
3D
Dimension
2D
CAD model selection
K0166.0616050
HELP_VARIABLE
Company
KIPP
Description
K0166 - Machine handles fixed steel, DIN 39 Form E
Bill of material
K0166.0616050
BESTKIPP
Order No.
K0166.0616050
MATERIAL
Main
Steel
D
Diameter
M 6 mm
D1
Diameter
16 mm
D4
Diameter
10 mm
L
Length
11 mm
L1
Length
50 mm
L3
Length
7 mm
SW
width across flats
3 mm
GEW
Approx. weight
0.0454 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245070497
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions