Previews
3D
Dimension
2D
CAD model selection
K0172.106
Company
KIPP
Description
K0172 - Taper grips
Bill of material
K0172.106
BESTKIPP
Order No.
K0172.106
FORM
Form
C
AUSF
version
with moulded thread
GR
size
1
D
diameter
M 6
D1
diameter
17 mm
D3
diameter
6.2 mm
D4
diameter
13 mm
L
Length
0 mm
L1
height
45 mm
H1
height
2.0 mm
H2
height
26 mm
T
depth
14 mm
GEW
Approx. weight
0.0133 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269025
EAN
EAN-Nr. Kipp
4059245070848
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions