Previews
3D
Dimension
2D
CAD model selection
K0173.00310
Company
KIPP
Description
K0173 - Handwheel washers
Bill of material
K0173.00310
BESTKIPP
Order No.
K0173.00310 mm
MATERIAL
material
Steel
D2
Diameter
10 mm
D1
Diameter
3.2 mm
D3
Diameter
6.0 mm
G
thread
M3 mm
H
height
2.0 mm
GEW
Approx. weight
0.0009 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73182200
EAN
EAN-Nr. Kipp
4059245319022
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions