Previews
3D
Dimension
2D
CAD model selection
K0218.1003
Company
KIPP
Description
K0218 - Pull handles fold-down
Bill of material
K0218.1003
BESTKIPP
Order No.
K0218.1003
MATERIAL
Material
Edelstahl
FORM
Form
C
POS
Position
folded in
folded out
°
AUSF
version
stainless steel, vibratory finished
A
Length
100 mm
B
width
18 mm
D
thread
M10x1 mm
H
height
43 mm
L
Length
118 mm
TR
load-bearing capacity
500 N
GEW
Approx. weight
0.1605 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73269086
EAN
EAN-Nr. Kipp
4059245125630
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions