Previews
CAD model selection
K0232.20901
Company
KIPP
Description
K0232 - Ledge handles
Bill of material
K0232.20901
BESTKIPP
Order No.
K0232.20901
AUSF
version
natural colour anodized
FORM
Form
B
A
distance
90.0 mm
D
Thread
M4 mm
H
height
26 mm
L
Length
105.0 mm
T
depth
25 mm
TRAG
load-bearing capacity
200.0 N
GEW
Approx. weight
0.0832 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
76169951
EAN
EAN-Nr. Kipp
4059245128266
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions