Previews
3D
Dimension
2D
CAD model selection
K0259.108008
Company
KIPP
Description
K0259 - Handwheels with safety grip
Bill of material
K0259.108008
BESTKIPP
Order No.
K0259.108008
POS
Position
Zylindergriff eingeschwenkt
Zylindergriff ausgeschwenkt
GR
size
1
AUSF
version
Nabe ohne Nut
AUSF1
version
ohne Querbohrung
D
diameter
25 mm
D1
diameter
80 mm
D2
diameter H7
8 mm
D3
diameter
19 mm
D4
diameter
14 mm
D5
thread
M4
D6
diameter
13 mm
D7
thread
- mm
A
Length
30.0 mm
A1
Length
2.5 mm
H
height
17.6 mm
H2
distance
- mm
L
Length
72.6 mm
L1
height
13.0 mm
L2
Length
38.0 mm
L3
Length
36.7 mm
B3
hub slot width P9
0 mm
T
hub slot depth
0.0 mm
GEW
Approx. weight
0.1003 kg
INFO
Technical Information
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245062645
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions