Previews
3D
Dimension
2D
CAD model selection
K0266.1108
Company
KIPP
Description
K0266 - Crank handles
Bill of material
K0266.1108
BESTKIPP
Order No.
K0266.1108
AUSF
version
locating hole
AUSF1
version 1
without transverse hole
MATERIALK
Component
Stahl
POS
Position
Zylindergriff eingeschwenkt
Zylindergriff ausgeschwenkt
GR
size
1
A
Length
80 mm
D
width
24 mm
D2
diameter
8 H7 mm / inch
D7
width
- mm
H
Length
85.7 mm
H1
Length
49.0 mm
H2
height
29 mm
H3
height
13.0 mm
H4
Length
0.0 mm
L
Length
104 mm
L2
Length
13.0 mm
B3
hub slot width P9
0 mm
T
hub slot depth
0.0 mm
SW
Square socket
0 mm
GEW
Approx. weight
0.1084 kg
ZEICHNUNG
Drawing
Drawings
BS
Description
Information-text
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245100934
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions