Previews
3D
Dimension
2D
CAD model selection
K0292.10
Company
KIPP
Description
K0292 - Rest pads
Bill of material
K0292.10
BESTKIPP
Order No.
K0292.10
D1
diameter
20 mm
D2
diameter
10 mm
H
height
6.0 mm
H1
pin length
12.0 mm
L3
Chamfers x 45°
2.0 mm
L4
length of chamfer: pin
2.0 mm
GEW
Approx. weight
0.0210 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73182900
EAN
EAN-Nr. Kipp
4059245003488
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions