Previews
3D
Dimension
2D
CAD model selection
K0293.110
Company
KIPP
Description
K0293 - Locating pins and rest pads DIN 6321
Bill of material
K0293.110
BESTKIPP
Order No.
K0293.110
FORM
Form
A
AUSF
version
without centrebore
AUSF1
version 1
Rest pads
B
width
0.0 mm
D1
diameter
10 mm
D2
diameter
6 mm
H
Length
6 mm
H1
Length
9 mm
H2
Length
1.6 mm
H3
Length
0 mm
T
Tolerance
0.02 mm
GEW
Approx. weight
0.0055 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73182900
EAN
EAN-Nr. Kipp
4059245003624
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions