??
Previews
3D
Dimension
2D
CAD model selection
K0398.06
HELP_VARIABLE
Company
KIPP
Description
K0398 - Threaded inserts
Bill of material
K0398.06
BESTKIPP
Order No.
K0398.06 mm
MATERIAL
Main
Steel
D1
Internal thread
M 6
D2
External thread
M 10 x 1,25
L
Length
10 mm
EB
Installation: drill Ø
8.8 mm
ES
Installation: countersunk Ø +0.25
10.3 mm
EG
Installation: screw tab
M 10 x 1,25
ET
Installation: min. thread depth
11.5 mm
AB
Removal drill Ø
7.5 mm
AT
Removal depth of boring
4.8 mm
GEW
Approx. weight
0.0031 kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245151615
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions