??
Previews
3D
Dimension
2D
CAD model selection
K0399.04
HELP_VARIABLE
Company
KIPP
Description
K0399 - Threaded inserts reinforced
Bill of material
K0399.04
BESTKIPP
Order No.
K0399.04 mm
MATERIAL
Main
Steel
D1
Internal thread
M 4
D2
External thread
M 8
L
Length
8 mm
EB
Installation: drill Ø
6.9 mm
ES
Installation: countersunk Ø +0.25
8.3 mm
EG
Installation: screw tab
M 8
ET
Installation: min. thread depth
9.5 mm
AB
Removal drill Ø
5.5 mm
AT
Removal depth of boring
4.0 mm
GEW
Approx. weight
0.0016 kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245151813
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions