Previews
CAD model selection
K0406.302002
Company
KIPP
Description
K0406 - Shaft collars set screw DIN 705, stainless steel
Bill of material
K0406.302002
BESTKIPP
Order No.
K0406.302002 mm
MATERIAL
Main
Stainless steel
AUSF
version
with grub screw DIN 914 (hexagon socket)
FORM
Form
E
Z
0.000 mm
B
width
14.0 mm
D1
diameter
20 mm
D2
diameter
32 mm
D3
Grub Screw
M 6 x 8
GEW
Approx. weight
0.0524 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73269086
EAN
EAN-Nr. Kipp
4059245155095
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions