Previews
CAD model selection
K0568.01001055
Company
KIPP
Description
K0568 - Rubber buffers steel or stainless steel, type B
Bill of material
K0568.01001055
BESTKIPP
Order No.
K0568.01001055
MATERIAL
material
Steel
D
diameter
10 mm
H
height
10 mm
G
thread
M4 mm
L
height
10 mm
T
depth
4 mm
BELASTUNG
Coad raiting
75 N
FEDERSTK
Spring stiffness
75
GEW
Approx. weight
0.0029 kg
BS
Description
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
40169960
EAN
EAN-Nr. Kipp
4059245177189
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions