Previews
3D
Dimension
2D
CAD model selection
K0571.02502055
Company
KIPP
Description
K0571 - Rubber buffers steel or stainless steel, type D
Bill of material
K0571.02502055
BESTKIPP
Order No.
K0571.02502055
MATERIAL
material
Steel
D
diameter
25 mm
H
height
20 mm
G
thread
M6 mm
L
height
18 mm
BELASTUNG
Coad raiting
420 N
FEDERSTK
Spring stiffness
140
GEW
Approx. weight
0.0201 kg
BS
Description
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
40169960
EAN
EAN-Nr. Kipp
4059245178391
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions