Previews
CAD model selection
K0571.05002055
Company
KIPP
Description
K0571 - Rubber buffers steel or stainless steel, type D
Bill of material
K0571.05002055
BESTKIPP
Order No.
K0571.05002055
MATERIAL
material
Steel
D
diameter
50 mm
H
height
20 mm
G
thread
M10 mm
L
height
28 mm
BELASTUNG
Coad raiting
1938 N
FEDERSTK
Spring stiffness
646
GEW
Approx. weight
0.0867 kg
BS
Description
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
40169960
EAN
EAN-Nr. Kipp
4059245178544
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions