Previews
3D
Dimension
2D
CAD model selection
K0574.02002455
Company
KIPP
Description
K0574 - Rubber buffers parabolic
Bill of material
K0574.02002455
BESTKIPP
Order No.
K0574.02002455
D
diameter
20 mm
H
height
24 mm
G
thread
M6 mm
L
height
18 mm
BELASTUNG
Coad raiting
500 N
FEDERSTK
Spring stiffness
14
GEW
Approx. weight
0.0104 kg
BS
Description
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
40169960
EAN
EAN-Nr. Kipp
4059245178735
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions