Previews
CAD model selection
K0575.02501755
Company
KIPP
Description
K0575 - Rubber buffers conical
Bill of material
K0575.02501755
BESTKIPP
Order No.
K0575.02501755
MATERIAL
Material
Stahl
D
diameter
25 mm
D1
diameter
20 mm
H
height
17 mm
G
thread
M6 mm
L
height
18 mm
BELASTUNG
Coad raiting
678 N
FEDERSTK
Spring stiffness
119
SHORE
Shorehärte
55A
GEW
Approx. weight
0.0155 kg
BS
Description
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
40169960
EAN
EAN-Nr. Kipp
4059245178797
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions