Previews
3D
Dimension
2D
CAD model selection
K0575.05001855
Company
KIPP
Description
K0575 - Rubber buffers conical
Bill of material
K0575.05001855
BESTKIPP
Order No.
K0575.05001855
MATERIAL
Material
Stahl
D
diameter
50 mm
H
height
18 mm
G
thread
M10 mm
L
height
28 mm
BELASTUNG
Coad raiting
3600 N
FEDERSTK
Spring stiffness
670
SHORE
Shorehärte
55A
GEW
Approx. weight
0.0750 kg
BS
Description
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
40169960
EAN
EAN-Nr. Kipp
4059245178803
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions