Previews
3D
Dimension
2D
CAD model selection
K0659.310802
Company
KIPP
Description
K0659 - Crank handles
Bill of material
K0659.310802
BESTKIPP
Order No.
K0659.310802
MATERIALK
Material base
steel
AUSF
version
Locating hole with slot
AUSF1
version
without transverse hole
GR
size
1
A
Length
80 mm
D
width
24 mm
D2
diameter
8 H7 mm / inch
H
Length
85.8 mm
H1
Length
49.1 mm
H2
height
28.5 mm
H3
height
13.0 mm
L
Length
104 mm
L2
Length
12.7 mm
SW
Square socket
0 mm
GEW
Approx. weight
0.1174 kg
ZEICHNUNG
Drawing
Drawings
BS
Description
Information-text
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245101122
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions