Previews
3D
Dimension
2D
CAD model selection
K0659.321003
Company
KIPP
Description
K0659 - Crank handles
Bill of material
K0659.321003
BESTKIPP
Order No.
K0659.321003
MATERIALK
Material base
steel
AUSF
version
Locating hole with slot
AUSF1
version
without transverse hole
GR
size
2
A
Length
100 mm
D
width
29 mm
D2
diameter
10 H7 mm / inch
H
Length
107.1 mm
H1
Length
61.4 mm
H2
height
35.5 mm
H3
height
13.0 mm
L
Length
129 mm
L2
Length
15.7 mm
SW
Square socket
0 mm
GEW
Approx. weight
0.1965 kg
ZEICHNUNG
Drawing
Drawings
BS
Description
Information-text
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245101160
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions