Previews
CAD model selection
K0725.4200X16
Company
KIPP
Description
K0725 - Handwheels 2-spoke plastic, with revolving grip
Bill of material
K0725.4200X16
BESTKIPP
Order No.
K0725.4200X16
AUSF
version
hub without slot
A
distance
82 mm
D1
diameter
198 mm
D2
diameter
16 / H7
D3
diameter
51.0 mm
D4
diameter
26 mm
H
height
31.0 mm
H2
height
17.5 mm
L
Length
141.0 mm
L1
height
32 mm
L2
Length
81 mm
L3
height
60.0 mm
B3
slot width
- mm
T
Nabennuthöhe
- mm
GEW
Approx. weight
0.7380 kg
ZEICHNUNG
Drawing
Drawing views
BS
Description
Information-text
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245061129
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions