Previews
CAD model selection
K0725.4250X24
Company
KIPP
Description
K0725 - Handwheels 2-spoke plastic, with revolving grip
Bill of material
K0725.4250X24
BESTKIPP
Order No.
K0725.4250X24
AUSF
version
hub without slot
A
distance
113 mm
D1
diameter
252 mm
D2
diameter
24 / H7
D3
diameter
55.5 mm
D4
diameter
27 mm
H
height
39.5 mm
H2
height
24.0 mm
L
Length
163.0 mm
L1
height
36 mm
L2
Length
92 mm
L3
height
71.0 mm
B3
slot width
- mm
T
Nabennuthöhe
- mm
GEW
Approx. weight
1.0180 kg
ZEICHNUNG
Drawing
Drawing views
BS
Description
Information-text
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245061150
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions