Previews
CAD model selection
K0725.5130X12
Company
KIPP
Description
K0725 - Handwheels 2-spoke plastic, with revolving grip
Bill of material
K0725.5130X12
BESTKIPP
Order No.
K0725.5130X12
AUSF
version
hub with slot
A
distance
55 mm
D1
diameter
129 mm
D2
diameter
12 / H7
D3
diameter
32.0 mm
D4
diameter
23 mm
H
height
30.0 mm
H2
height
21.0 mm
L
Length
112.0 mm
L1
height
24 mm
L2
Length
62 mm
L3
height
50.0 mm
B3
slot width
4 mm
T
Nabennuthöhe
13,8 mm
GEW
Approx. weight
0.3000 kg
ZEICHNUNG
Drawing
Drawing views
BS
Description
Information-text
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245061211
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions