Previews
3D
Dimension
2D
CAD model selection
K0752.20827X45
Company
KIPP
Description
K0752 - Clamping levers external thread, steel
Bill of material
K0752.20827X45
BESTKIPP
Order No.
K0752.20827X45
MATERIAL
Material
Stahl
FARBE
Colour
ruby red RAL 3003
AUSF1
Main
seidenmatt
GR
size
2
L
thread length
45 mm
X
thread
M8 mm
D
diameter
14 mm
D1
diameter
18.5 mm
D2
diameter
19.0 mm
H
height
28.5 mm
H1
height
6.5 mm
H2
height
17.5 mm
H3
Hhöe
42.5 mm
H4
height
45.5 mm
A
distance
65 mm
A1
Length
74.5 mm
B
width
10 mm
ZZ
No. of teeth
20
GEW
Approx. weight
0.1100 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245082971
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions