Previews
3D
Dimension
2D
CAD model selection
K0752.31027X35
Company
KIPP
Description
K0752 - Clamping levers external thread, steel
Bill of material
K0752.31027X35
BESTKIPP
Order No.
K0752.31027X35
MATERIAL
Material
Stahl
FARBE
Colour
ruby red RAL 3003
AUSF1
Main
seidenmatt
GR
size
3
L
thread length
35 mm
X
thread
M10 mm
D
diameter
16 mm
D1
diameter
21.0 mm
D2
diameter
22.0 mm
H
height
37.0 mm
H1
height
10.0 mm
H2
height
24.0 mm
H3
Hhöe
54.5 mm
H4
height
58.5 mm
A
distance
80 mm
A1
Length
91.0 mm
B
width
11 mm
ZZ
No. of teeth
22
GEW
Approx. weight
0.1747 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245083558
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions