Previews
3D
Dimension
2D
CAD model selection
K0752.41227X50
Company
KIPP
Description
K0752 - Clamping levers external thread, steel
Bill of material
K0752.41227X50
BESTKIPP
Order No.
K0752.41227X50
MATERIAL
Material
Stahl
FARBE
Colour
ruby red RAL 3003
AUSF1
Main
seidenmatt
GR
size
4
L
thread length
50 mm
X
thread
M12 mm
D
diameter
19 mm
D1
diameter
27.0 mm
D2
diameter
27.5 mm
H
height
43.0 mm
H1
height
10.0 mm
H2
height
27.0 mm
H3
Hhöe
63.0 mm
H4
height
67.5 mm
A
distance
95 mm
A1
Length
109.0 mm
B
width
13 mm
ZZ
No. of teeth
24
GEW
Approx. weight
0.3023 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245084036
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions