Previews
3D
Dimension
2D
CAD model selection
K0766.045
Company
KIPP
Description
K0766 - Tolerance rings
Bill of material
K0766.045
BESTKIPP
Order No.
K0766.045
D
diameter
45 mm
D1
diameter / tolerance
46,7 +0,12 mm
H
Assembly dimensions
12 mm
GEW
Approx. weight
0.0054 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73182100
EAN
EAN-Nr. Kipp
4059245196661
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions