??
Previews
3D
Dimension
2D
CAD model selection
K0926.0100
HELP_VARIABLE
Company
KIPP
Description
K0926 - Swing clamps mini
Bill of material
K0926.0100
BESTKIPP
Order No.
K0926.0100
OBFLGK
Surface finish body
brüniert
AUSF
version
Linksausführung
POS
Position
mm
A
height
30 mm
B
height
10 mm
C
width
18 mm
D
diameter
18 mm
E
Distance
45.8 mm
F
height
49 mm
G
Distance
26 mm
H
Distance
22 mm
I
Clamping stroke
1.0
J
Distance
6
K
Distance
11.5
L
width
8
M
diameter
4.3
N
Distance
50
O
travel path
0.8
P
width
15
Q
Length
36
R
height
6
S
Distance
22.8
T
thread
M 4
U
diameter
4.3
V
diameter
27
XMIN
22.3
XMAX
25.3
YMIN
21.9
YMAX
24.9
SPANNKRAFT
Clamping force
1100 N
HANDKRAFT
Hand force
100* N
GEW
Approx. weight
0.1116 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
4059245236718
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions