??
Previews
3D
Dimension
2D
CAD model selection
K0978.05
HELP_VARIABLE
Company
KIPP
Description
K0978 - Threaded inserts self-tapping with cutting slot
Bill of material
K0978.05
BESTKIPP
Order No.
K0978.05 mm
MATERIAL
version
Steel
D1
thread
M5 mm
D2
diameter
8.0 mm
P
Pitch
1.00 mm
L
Length
10 mm
TMIN
T min.
13 mm
RMINLM
R min. light metal
1.6
RMINGE
R min. cast iron
2.40
RMINKS
R min. plastics
2.00
BESTHEWZK
Order No. Hand ass. tool
K0978.805
BESTMEWZK
Order No. MC ass. tool
K0978.905
GEW
Approx. weight
0.0016 kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245151172
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions