Previews
3D
Dimension
2D
CAD model selection
K0999.3110
Company
KIPP
Description
K0999 - Crank handles with revolving grip, stainless steel
Bill of material
K0999.3110
BESTKIPP
Order No.
K0999.3110
MATERIAL
Material
Edelstahl
AUSF
version
locating hole
AUSF1
version 1
without transverse bore
A
distance
80 mm
D
diameter
24 mm
D2
diameter
10 mm
D3
diameter
16 mm
D7
thread
- mm
H
Height
82 mm
H1
Height
60 mm
H2
Height
22 mm
H3
Height
13.4 mm
H4
distance
- mm
L
Length
100 mm
SW
width across flats
- mm
BS
Description
Infotext
GEW
Approx. weight
0.2037 kg
ROHS
RoHS
Yes
ZTN
Customs tariff number
73269086
EAN
EAN-Nr. Kipp
4059245101719
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions