Previews
CAD model selection
K1021.A1200X12
Company
KIPP
Description
K1021 - Drill bushes cylindrical steel DIN 179 Form A
Bill of material
K1021.A1200X12
BESTKIPP
Order No.
K1021.A1200X12
MATERIAL
Material
Special low carbon steel
FORM
Form
A
D1
diameter F7
12.0 mm
D2
diameter n6
18 mm
L1
Length
12 mm
AUSF
version
short
R
Radius
2.0 mm
T
Tolerance
0.02 mm
GEW
Approx. weight
0.0126 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73269086
EAN
EAN-Nr. Kipp
4059245159765
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions