Previews
CAD model selection
K1022.A1650X16
Company
KIPP
Description
K1022 - Drill bushes flanged DIN 172 Form A
Bill of material
K1022.A1650X16
BESTKIPP
Order No.
K1022.A1650X16
MATERIAL
Material
Special low carbon steel
FORM
Form
A
D1
diameter F7
16.5 mm
D2
diameter n6
26 mm
D3
diameter
30 mm
L1
Length
16 mm
AUSF
version
short
L2
distance
4.0 mm
R
Radius
2.0 mm
T1
Tolerance
0.02 mm
T2
Tolerance
0.03 mm
GEW
Approx. weight
0.0439 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73269086
EAN
EAN-Nr. Kipp
4059245166862
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions