Previews
CAD model selection
K1132.1106100
Company
KIPP
Description
K1132 - Grease nipples conical head DIN 71412
Bill of material
K1132.1106100
BESTKIPP
Order No.
K1132.1106100
MATERIAL
material
Steel
FORMT
Form-Type
straight with hexagon
FORM
Form
A
A
distance
-
D
thread
M6x1 mm
L
L max.
16.0 mm
L1
Length
6.0 mm
SW
width across flats
7 mm
GEW
Approx. weight
0.0026 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84879000
EAN
EAN-Nr. Kipp
4059245260560
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions