Previews
3D
Dimension
2D
CAD model selection
K1178.353011
Company
KIPP
Description
K1178 - Spring hinges aluminium profile tension spring hinges, 0.20 Nm
Bill of material
K1178.353011
BESTKIPP
Order No.
K1178.353011
MATERIAL
material
Aluminium
AUSF
version
spring closed
FARBE
Colour
black
OBFLGK
Surface finish body
anodised
W
Angle
°
A
width
35
A1
Distance
21
B
Length
30
B1
Distance
15
D
diameter
3.5
D1
diameter
10
S
thickness
3.3
F1
1210 N
F2
1310 N
GEW
Approx. weight
0.0097 kg
BS
Description
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Nr. Kipp
4059245268177
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Betriebs- und Wartungshinweise
Maintenance interval see operating instructions