Previews
3D
Dimension
2D
CAD model selection
K1182.8210001
Company
KIPP
Description
K1182 - Spring hinges aluminium profile tension spring hinges, 3.8 Nm
Bill of material
K1182.8210001
BESTKIPP
Order No.
K1182.8210001
MATERIAL
material
Aluminium
OBFLGK
Surface finish body
eloxiert
AUSF
version
spring open
FARBE
Colour
black
W
Angle
°
A
width
82.5 mm
A1
Distance
56.5 mm
B
Length
100 mm
B1
Distance
74 mm
D
diameter
6.2 mm
D1
diameter
24 mm
S
thickness
5.5 mm
F1
9000 N
F2
11900 N
GEW
Approx. weight
0.1854 kg
BS
Description
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Nr. Kipp
4059245268245
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Betriebs- und Wartungshinweise
Maintenance interval see operating instructions