Previews
3D
Dimension
2D
CAD model selection
K1202.10618
Company
KIPP
Description
K1202 - Taper grips
Bill of material
K1202.10618
BESTKIPP
Order No.
K1202.10618
FORM
Form
C
D
thread
M6 mm
D1
diameter
18 mm
D3
diameter
6.2 mm
D4
diameter
15 mm
L
Length
0 mm
L1
Length
40 mm
L2
Length
16 mm
L3
Length
2 mm
T
distance
14 mm
T1
distance
0 mm
GEW
Approx. weight
0.0122 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181600
EAN
EAN-Nr. Kipp
4059245309191
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions