Previews
3D
Dimension
2D
CAD model selection
K1202.30618
Company
KIPP
Description
K1202 - Taper grips
Bill of material
K1202.30618
BESTKIPP
Order No.
K1202.30618
FORM
Form
F
D
thread
M6 mm
D1
diameter
18 mm
D3
diameter
0.0 mm
D4
diameter
15 mm
L
Length
15 mm
L1
Length
40 mm
L2
Length
16 mm
L3
Length
16 mm
T
distance
0 mm
T1
distance
0 mm
GEW
Approx. weight
0.0174 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245309283
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions