Previews
3D
Dimension
2D
CAD model selection
K1367.010X2000
Company
KIPP
Description
K1367 - Edge protection profiles with steel retaining strip
Bill of material
K1367.010X2000
BESTKIPP
Order No.
K1367.010X2000
FORM
Form
A
B
width
6.5 mm
L
Length
2000 mm
H
height
10.0 mm
KB
Clamping range
1,0-2,0 mm
MB
Minimum bend radius
A=15 B=15 C=10 D=10 mm
GEW
Approx. weight
0.1399 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245337248
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions