Previews
3D
Dimension
2D
CAD model selection
K1520.080101036
Company
KIPP
Description
K1520 - Disc handwheels, aluminium without grip
Bill of material
K1520.080101036
BESTKIPP
Order No.
K1520.080101036
FARBE
Colour
black
FORM
Form
B
FORM1
Form
reamed hole with slot, with transverse bore
D1
Diameter
80 mm
D2
Diameter
10 mm
D3
Diameter
26 mm
L1
Length
16 mm
L3
distance
29 mm
H
height
16.6 mm
H2
height
5.5 mm
D7
Diameter
M 6 mm
B3
distance
3 mm
T
height
11.4 mm
GEW
Approx. weight
0.1300 kg
INFO
Technical Information
Info
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
76169951
EAN
EAN-Nr. Kipp
4059245507740
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions