Previews
3D
Dimension
2D
CAD model selection
K1521.080101
Company
KIPP
Description
K1521 - Disc handwheels, aluminium with revolving cylindrical grip
Bill of material
K1521.080101
BESTKIPP
Order No.
K1521.080101
FARBE
Colour
black
FORM
Form
E
FORM1
Form
reamed hole
A
distance
27 mm
B3
distance
0 mm
D1
Diameter
80 mm
D2
Diameter
10 mm
D3
Diameter
26 mm
D4
Diameter
13.9 mm
D5
Diameter
M 4 mm
D7
Diameter
- mm
L
Length
68 mm
L1
Length
16 mm
L2
Length
39 mm
L3
distance
29 mm
H
height
16.6 mm
H2
height
5.5 mm
T
height
0.0 mm
GEW
Approx. weight
0.1500 kg
INFO
Technical Information
Info
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
76169951
EAN
EAN-Nr. Kipp
4059245508044
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions