Previews
3D
Dimension
2D
CAD model selection
K1524.1251216
Company
KIPP
Description
K1524 - 2-spoke handwheels, aluminium with revolving cylinder grip
Bill of material
K1524.1251216
BESTKIPP
Order No.
K1524.1251216
FARBE
Colour
black
FORM
Form
A
FORM1
Form
reamed hole with tranverse bore
A
distance
42 mm
B3
distance
0 mm
D1
Diameter
125 mm
D2
Diameter
12 mm
D3
Diameter
31 mm
D4
Diameter
19.9 mm
D5
Diameter
M6 mm
D7
Diameter
M6 mm
L
Length
90.5 mm
L1
Length
18 mm
L2
Length
54.5 mm
L3
distance
36 mm
H
height
17.6 mm
H2
height
6.5 mm
T
height
0.0 mm
GEW
Approx. weight
0.2980 kg
INFO
Technical Information
Info
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
76169910
EAN
EAN-Nr. Kipp
4059245509249
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions