??
Previews
3D
Dimension
2D
CAD model selection
K1661.050060
HELP_VARIABLE
Company
KIPP
Description
K1661 - Hand wheels made of steel plate
Bill of material
K1661.050060
BESTKIPP
Order No.
K1661.050060
COL
Main
jet black RAL 9005
OFG
Surface finish
D1
diameter
50 mm
L1
Length
8.5 mm
L3
Length
12 mm
V
width
6 mm
V1
width
5.9 mm
V2
width
6.15 mm
SPEICHEN
Number of
3 mm
GEW
Approx. weight
0.0200 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84819030
EAN
EAN-Nr. Kipp
4059245519606
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions