??
Previews
3D
Dimension
2D
CAD model selection
K1665.356001
HELP_VARIABLE
Company
KIPP
Description
K1665 - Spring hinges aluminium profile tension spring hinges, 0.50 Nm
Bill of material
K1665.356001
BESTKIPP
Order No.
K1665.356001
MATERIAL
material
Aluminium
OBFLGK
Surface finish body
anodised
AUSF
version
spring open
FARBE
Colour
black
W
Angle
°
A
width
35 mm
A1
Distance
21 mm
B
Length
60 mm
B1
Distance
30 mm
D
diameter
3.5 mm
D1
diameter
10 mm
S
thickness
3.3 mm
F1
2700 N
F2
4200 N
GEW
Approx. weight
0.0200 kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Nr. Kipp
4059245590148
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Betriebs- und Wartungshinweise
Maintenance interval see operating instructions