Previews
3D
Dimension
2D
CAD model selection
K1667.351200
Company
KIPP
Description
K1667 - Spring hinges aluminium profile, 0.9 Nm, long version
Bill of material
K1667.351200
BESTKIPP
Order No.
K1667.351200
MATERIAL
Material
Aluminium
OBFLGK
Surface finish body
anodized
AUSF
version
spring open
FARBE
Colour
colourless
W
Angle
°
A
width
35 mm
A1
Distance
21 mm
B
Length
120 mm
B1
Distance
30 mm
D
diameter
3.5 mm
D1
diameter
10 mm
S
thickness
3.3 mm
F1
3700 N
F2
9900 N
BS
Description
Infotext
INFO
Technical Information
Info
GEW
Approx. weight
0.0500 kg
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021090
EAN
EAN-Nr. Kipp
4059245590223
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions