??
Previews
3D
Dimension
2D
CAD model selection
K1697.09000
HELP_VARIABLE
Company
KIPP
Description
K1697_1 - Side clamp
Bill of material
K1697.09000
BESTKIPP
Order No.
K1697.0900
FORM
Form
A
POS
values range
mm
B
width
75 mm
B1
width
60 mm
B2
width
45 mm
B3
width
15 mm
B4
width
30 mm
S
Stroke
3.0 mm
D
thread
M4 mm
D1
width
6.6 mm
D2
Grub Screw
M4x8 mm
D3
thread
mm
T
width
6 mm
H
height
32 mm
H1
height
27 mm
H2
height
18 mm
H3
height
18 mm
H4
height
18 mm
H5
height
8 mm
H6
height
0 mm
L
Length
52 mm
L1
Length
10 mm
L2
Length
48 mm
L3
Length
20 mm
L4
Length
14 mm
L5
Length
3 mm
L6
distance
0.0 mm
R
Radius
-
SW
Key-wide
19 mm
SW1
Key-wide
8 mm
HANDKRAFT
hand force
N
SPANNKRAFT
Clamping force
9.0 kN
DREHMOMENT
tightening torque
25 Nm
GEW
Approx. weight
0.5600 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
4059245559787
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions