Previews
3D
Dimension
2D
CAD model selection
K1711.0305
Company
KIPP
Description
K1711 - Telescopic slides, steel for side mounting, partial extension, load capacity up to 65 kg
Bill of material
K1711.0305
BESTKIPP
Order No.
K1711.0305
BX
distance
mm
S
stroke
mm
A
distance
28.6 mm
A1
distance
- mm
A2
distance
136.5 mm
A3
distance
247.6 mm
A4
distance
260.3 mm
A5
distance
- mm
A6
distance
215.9 mm
A7
distance
254 mm
B
width
9.5 mm
H
height
35.3 mm
L
Length
305 mm
TRAGKRAFT
Loading per pair kg
65 kg
GEW
Approx. weight
0.6327 kg
MONTAGE
Assembly
Montage seitlich
PTYP
Product type
standard
VA
Packaging type
1 Stück = 1 Paar
ARTU
Overview of items
Overview of items
INFO
Technical Information
Technical Information
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83024230
EAN
EAN-Nr. Kipp
4059245585250
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions