Previews
3D
Dimension
2D
CAD model selection
K1717.0305
Company
KIPP
Description
K1717 - Telescopic slides, steel for side mounting, full extension, load capacity up to 160 kg
Bill of material
K1717.0305
BESTKIPP
Order No.
K1717.0305
S
stroke
mm
A
distance
31.8 mm
A1
distance
- mm
A2
distance
- mm
A3
distance
184.2 mm
A4
distance
200.2 mm
A5
distance
241.3 mm
A6
distance
- mm
A7
distance
- mm
A8
distance
- mm
A9
distance
- mm
A10
distance
- mm
A11
distance
- mm
A12
distance
- mm
A13
distance
179.4 mm
A14
distance
198.5 mm
B
width
19.1 mm
H
height
70.8 mm
L
Length
304.8 mm
TRAGKRAFT
Loading per pair kg
140 kg
GEW
Approx. weight
2.3800 kg
MONTAGE
Assembly
Montage seitlich
PTYP
Product type
standard
VA
Packaging type
1 Stück = 1 Paar
ARTU
Overview of items
Overview of items
INFO
Technical Information
Info
MONTAGEA
Assembly Instruction
Montageanleitung
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83024230
EAN
EAN-Nr. Kipp
4059245585779
SX
304.8 mm
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions