Previews
3D
Dimension
2D
CAD model selection
K1926.0500
Company
KIPP
Description
K1926 - Hollow shaft sensors with magnetic scanning
Bill of material
K1926.0500
BESTKIPP
Order No.
K1926.0500
P
Length
500 mm
L
Length
35.2 mm
H
Width
52 mm
GEW
Approx. weight
0.1462 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
90319091
EAN
EAN-Nr. Kipp
4059245703500
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions