Previews
3D
Dimension
2D
CAD model selection
K1959.00500
Company
KIPP
Description
K1959 - Magnetic sensors, passive sensors, miniature design
Bill of material
K1959.00500
BESTKIPP
Order No.
K1959.00500
P
Length
500 mm
L
Length
26.7 mm
H
width
15 mm
GEW
Approx. weight
0.0408 kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
90319091
EAN
EAN-Nr. Kipp
4059245703456
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
WARTUNG
Operating and maintenance instructions
Maintenance interval see operating instructions